topleft
SKF Online Catalog
Online Catalog

Clutch release bearings

SKF clutch release bearings represent the first truly clutch-compatible bearing with its patented variable contact raceway geometry. This exclusive variable contact design permits maximum speeds at maximum loads, resists wear for longer life, and minimizes noise and vibration.  Additionally, a self-aligning design allows the clutch release bearings to control clutch conditions associated with the misalignment of driveline components.

Proven to perform in heavy-duty or modern four- and five-speed transmissions, SKF clutch release bearings also feature a unique sealing system that keeps contaminants out and grease in.


Search