|
|
  |
|
|
|
Wheel bearing
TQ-Line tapered roller bearings
Featuring an innovative design and best-in-class components, SKF TQ-Line tapered roller bearings resist the shocks, vibration, misalignment, and lubricant contamination that often lead to failure in conventional bearings.
Compared to conventional designs, SKF TQ-Line tapered roller bearings have a greater number of rollers — an optimized geometry that allows an increased load-carrying capacity, a more even load distribution, and a longer, more trouble-free service life.
Wheel hubs Since 1998, SKF has manufactured over a million truck hub units. Many have clocked over a million kilometres under the harshest conditions and are still running as reliably as the day they were fitted.
Pre-adjusted, sealed and greased for life, SKF truck hub units feature a lightweight, unitized design that helps eliminate the mounting and adjustment errors responsible for most premature bearing failures. Robust materials, specialized lubricants, and higher axle stiffness help the units stand up to years’ worth of heavy duty trucking demands.
The result is a unit with virtually no maintenance requirements, exceptional service life, and a low cost of ownership.
| |
|
|