topleft
SKF Online Catalog

Online Catalog

SKF cabinet 19 program

Aimed at saving installers time and money, the SKF cabinet 19 program puts bearings and seals for popular wheel end applications right within reach.
 
The program features a free, heavy gauge steel cabinet stocked with 8 SKF bearings and 15 pairs of SKF seals. The assortment provides coverage for over 70% of the wheel service work that most shops encounter in a typical week. The program offer also includes free installation tools and a free applications catalog with torque specifications for most import and domestic front wheel drive vehicles.

Cabinet 19 Program

SKF cabinet 19 program


Search

US Flag