topleft
SKF Online Catalog

Online Catalog

Trailer bearing repair kits

With constant exposure to water, mud, grime and rough road conditions, trailer wheel bearings can fail fast. SKF Trailer bearing repair kits allow installers to enter the profitable trailer wheel bearing repair business.

Each SKF Trailer bearing repair kit contains inner and outer bearings, grease seal and cotter pin. Six SKF kits cover 90% of  all utility and  boat trailers; three kit numbers alone cover most 3/4”,  1” and 1 1/4” axles.

Auto-lube bearing protector
The SKF auto-lube bearing protector replaces the standard metal dust cap.  Its exclusive see-through design takes the guesswork out of bearing lubrications, and protects against contaminants and moisture.  Three part numbers cover most 1 3/4”, 2” and 2 5/16” hub bore diameters.

Boat trailer

Trailer bearing repair kits


Search

US Flag