topleft
SKF Online Catalog

Online Catalog

Hub units and kits

Nearly 90 million vehicles worldwide are riding on SKF wheel bearings and hub units — more than all other brands combined. SKF offers the broadest range of wheel bearings and hub units in the aftermarket. This includes excellent coverage of Asian models. Plus, SKF pioneered the kit concept, which provides the installer with all the components needed for a complete, safe repair all in one box.

SKF Hub Bearing Unit 1
Greased and sealed for life, the HBU1 cuts installation time and virtually eliminates problems caused by improper seal handling and bearing clearances. In some applications, one of the seals contains an integrated magnetized impulse ring for the ABS speed sensor.

SKF Hub Bearing Unit 2
Combining a double-row ball bearing unit and an integral mounting flange, the HBU2 replaces the function of a separate bearing unit and hub.  Greased and sealed for life, and utilizing induction-hardened integral raceways, the HBU2 is used primarily in non-driven front or rear wheel applications.

SKF Hub Bearing Unit 3
Featuring two flanges – one for mounting to the wheel and brake rotor assembly, one for fixing to the suspension – the HBU3 provides a significant improvement in bearing performance and simplification in corner design.

SKF X-Tracker®
Delivering car-like handling, comfort, and safety to light-duty trucks, this patented hub unit solution increases bearing capacity and improves hub stiffness by 50% compared to traditional tapered roller bearing units.

Auto hub unit

Search

US Flag