topleft
SKF Online Catalog

Online Catalog

Cooling system components – BorgWarner

In the US and Canada, SKF is the main distribution source for all BorgWarner independent aftermarket cooling systems components. Products include on/off fan clutches, viscous fan drives, fans, service kits, shutters and solenoids.

Kysor on/off fan drive assembly
When engine cooling isn’t required, Kysor fan clutches disengage the fan, improving fuel efficiency, reducing noise, and increasing power availability to the vehicle’s wheels. Unlike competitors, the innovative Kysor design allows the clutch to be serviced while still on the truck.

Viscous fan drives
Designed to disengage when cooling isn’t necessary, BorgWarner viscous fan drives improve fuel efficiency, reduce noise, and increase wheel power availability. An air-sensing coil controls a viscous silicone supply to match fan speeds to an engine’s cooling needs.

Polymer Fans
Engineered to OE specifications, BorgWarner polymer fans deliver superior airflow. Lightweight design and lower rotational inertia help improve service life for both on/off fan clutches and viscous fan drives. Designed for maximum airflow and HP efficiency, BorgWarner fans help optimize fuel efficiency.

Solenoids
BorgWarner solenoids come with various mounting brackets to match light- to heavy-duty applications. An easy-to-use three-port design allows simple incorporation into both normally open and normally closed control schemes.

Click here for more information on BorgWarner Aftermarket Cooling components (formally known as Quik Kool).


Search

US Flag