topleft
SKF Online Catalog

Online Catalog

Product news

April 22, 2009
New SKF hub unit part numbers available for wide range of vehicles 
SKF recently added 21 new part numbers to its comprehensive line of premium quality hub units.

March 16, 2009
SKF introduces unitized pinion seals for heavy duty applications 
Now available for heavy duty applications, the SKF Unitized pinion seal reduces temperature at the sealing lip, promotes error-free installation and extends service life.

September 17, 2008
Updated SKF air dryer brochure and maintenance guide features new filtration plus option 
SKF recently released an updated brochure and maintenance guide for its complete line of Brakemaster air dryers.

March 25, 2008
SKF hub units available for wide range of Kia vehicles 
SKF offers a comprehensive line of hub and wheel end bearings specific for the wide range of Kia vehicles.

February 11, 2008
SKF introduces industry-first rebuild kit for PreSet® hub assemblies 
SKF® now provides the industry’s only all-in-one rebuild kit for PreSet® hub assemblies. Each SKF rebuild kit contains everything needed for servicing PreSet hub assemblies, including two specific and tightly toleranced half stand tapered bearing sets, an SKF Scotseal® PlusXL wheel seal, an SKF TF Hubcap (when applicable) and a precision machined PreSet bearing spacer.

January 22, 2008
SKF introduces line of PSI compatible hubcaps 
SKF recently introduced four new PSI compatible hubcaps to its premium wheel end Scotseal product offering. The new hubcaps are compatible with the Meritor Tire Inflation System (MTIS) by Pressure Systems Incorporated (PSI), an automatic tire inflation system (ATIS).



Search

US Flag