VKBA 6541 - Wheel Bearing Kit

SKF for a quality repair.

VKBA6541
VKBA6541
Article Number: VKBA6541 Type: Wheel Bearing Kit
Article Information:
  • Rim Hole Number: 4
  • Flange Ø: 120 mm
  • Supplementary Article/Info 2: with integrated ABS sensor

Production description

  • Includes all components needed to perform a complete Wheel Bearing replacement.
  • Includes SKF Wheel Bearing Unit for optimized performance.
  • Vehicle safety is a SKF priority and our high quality parts are designed for safe and lasting repairs.
  • Product must be installed by knowledgeable mechanic using correct tooling and in strict accordance with SKF instructions and the vehicle mounting instructions.
  • Scan QR code on box product label to access SKF instructions and more detailed product and technical information.

Parts list

Article Number Quantity Description
Bearing 1
Nut 1
Sealing/Protective Cap 1

Additional information

Related vehicles (70)

-
Vehicle Body type Year HP/kW Engine Code
ABARTH GRANDE PUNTO (199_) 1.4 (199.AXN1B) Hatchback 2007 - 2010 155 / 114 199 A8.000
ABARTH GRANDE PUNTO (199_) 1.4 (199.AXX1B) Hatchback 2007 - 2012 180 / 132 199 A8.000, 955 A8.000
ABARTH PUNTO (199_) 1.4 (199.AXX1B) Hatchback 2012 - 180 / 132 199 A8.000, 955 A8.000
ABARTH PUNTO (199_) 1.4 (199.AXX1B) Hatchback 2012 - 163 / 120 955 A8.000
ABARTH PUNTO EVO (199_) 1.4 (199.AXX1B) Hatchback 2008 - 2012 180 / 132 955 A8.000
ABARTH PUNTO EVO (199_) 1.4 (199.AXX1B) Hatchback 2009 - 2012 163 / 120 955 A8.000
FIAT GRANDE PUNTO (199_) 1.2 Hatchback 2005 - 65 / 48 199 A4.000
FIAT GRANDE PUNTO (199_) 1.2 Hatchback 2010 - 69 / 51 169 A4.000
FIAT GRANDE PUNTO (199_) 1.2 LPG Hatchback 2008 - 69 / 51 199 A4.000
FIAT GRANDE PUNTO (199_) 1.3 D Multijet Hatchback 2010 - 84 / 62 199 B4.000, 223 A9.000
FIAT GRANDE PUNTO (199_) 1.3 D Multijet Hatchback 2009 - 76 / 56 199 A2.000
FIAT GRANDE PUNTO (199_) 1.3 D Multijet Hatchback 2005 - 75 / 55 199 A2.000
FIAT GRANDE PUNTO (199_) 1.3 D Multijet Hatchback 2005 - 90 / 66 199 A3.000
FIAT GRANDE PUNTO (199_) 1.3 D Multijet Hatchback 2008 - 69 / 51 199 B2.000
FIAT GRANDE PUNTO (199_) 1.4 (199.AXB11, 199.AXB1A) Hatchback 2005 - 2015 77 / 57 350 A1.000
FIAT GRANDE PUNTO (199_) 1.4 (199AXB1A) Hatchback 2005 - 2007 75 / 55 199 A7.000
FIAT GRANDE PUNTO (199_) 1.4 16V Hatchback 2007 - 2012 152 / 112 198 A1.000
FIAT GRANDE PUNTO (199_) 1.4 16V Hatchback 2005 - 95 / 70 199 A6.000
FIAT GRANDE PUNTO (199_) 1.4 LPG Hatchback 2008 - 78 / 57 350 A1.000
FIAT GRANDE PUNTO (199_) 1.4 Natural Power Hatchback 2008 - 78 / 57 350 A1.000

OE-numbers

-
Manufacturer / OE Number
FIAT 51787397
FIAT 55701518
FIAT 71747713