TBP84000 - Timing Idler

TBP84000
TBP84000TBP84000TBP84000
Play video
Part Number: TBP84000 Type: Timing Idler
Part Information:
  • Outer Diameter: 2.047 in
  • Inner Diameter: 0.4090 in
  • Width: 1.142 in
  • Length: 1.3976 in
  • Number of Holes: 1

Production description

  • Manufactured With High Load Capacity-Low Friction Ball Bearings For Problem Free Operation
  • Automatically Provides The Correct Amount Of Timing Belt Tension Preventing Belt Slip Or Jump
  • Extends Timing Belt Life By Preventing Misalignment
  • SKF Quality And Design That You Can Count On

Parts list

Part Number Quantity Description
Idler 1

Related vehicles (10)

Related Vehicles Text
Vehicle Body type Year HP/kW Engine Code
Ford Probe 1993 - 1993 /
Ford Probe 1994 - 1994 /
Ford Probe 1997 - 1997 /
Ford Probe 1995 - 1995 /
Ford Probe 1996 - 1996 /
Mazda 626 2001 - 2001 /
Mazda 626 2000 - 2000 /
Mazda 626 2002 - 2002 /
Mazda Protege 1999 - 1999 /
Mazda Protege 2000 - 2000 /

OE-numbers

OE Numbers Text
Manufacturer / OE Number
Ford 9759VKM84000
Mazda FS01-12-730A